2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MG06S05LXBB1-00000-00263XN0000

Expand Table
EN
1/5
Part number
PN
Type of unit
TU
Ball screw type
BST
Transmission type
DT
RediMount motor ID code
RMM
Maximum stroke (Smax)
SL [mm]
Total length of unit (L tot)
TL [mm]
Screw support
DSC
Carriage configuration
CC
Distance between carriages
LC [mm]
Protection option
PO
1
2
3
MG06S05LXBB1-00000-00263XN0000
MG06S = M55 unit, slide guides, screw drive
05 = 5 mm
LX=inline, directly coupled, with RediMount motor flange
BB1
0
263
X = no screw supports
N = single standard carriage
0
no protection option
MG07S05LXBD2-00000-00303XN0000
MG07S = M75 unit, slide guides, screw drive
05 = 5 mm
LX=inline, directly coupled, with RediMount motor flange
BD2
0
303
X = no screw supports
N = single standard carriage
0
no protection option
MG10S05LXBD2-00000-00396XN0000
MG10S = M100 unit, slide guides, screw drive
05 = 5 mm
LX=inline, directly coupled, with RediMount motor flange
BD2
0
396
X = no screw supports
N = single standard carriage
0
no protection option
Visa komprimerad display (3 konfigurerbara produkter)
ShorttextLinear Motion Systems with Ball Screw Drive
Sista förändringen01.12.2025 14:11:38
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties